For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
BKR - 2-way ball valve in block design
Bill of material
BKR 04
DES
Identifier
BKR 04
DN
Nominal diameter
4 mm
G
Connecting thread
G 1/8" -28
LW
Clearance
5 mm
OP
Operating pressure
PN 500
AF
Width across flats
9 mm
SF
Safety factor
1.5
H1
Box height
32 mm
L
Length
69 mm
L1
Box length
36.2 mm
B
Box width
26 mm
H2
Connection height
12.8 mm
S
Plate height
3 mm
I
Thread length
11 mm
SW1
Width across flats
22 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.